??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-30801
HELP_VARIABLE
Company
HellermannTyton
Description
NCS Galv. Steel Conduit, PA6 Coating
Bill of material
HellermannTyton 166-30801
Identification
166-30801
Short Description
Metallic conduit, black, 25 metre
Manufacturer type description
NCS16
Material
Galvanisierter Stahl (GS);Polyamid 6.6 (PA66)
Color
Black (BK)
Length
25 mm
Package quantity
1.000
Minimum Order Quantity
25.000
Nominal diameter
16 mm
Diameter D
12.9 mm
External diameter D
17.1 mm
Reel Length
25 m
Nominal diameter, imperial
Others
Operating temperature
-40 °C to +120 °C
Internal diameter D
12.9 mm
Bending Radius BR
40 mm
Weight
174 g/m
Deeplink
Deeplink(de)