??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30802
HELP_VARIABLE
Company
HellermannTyton
Description
NCS Galv. Steel Conduit, PA6 Coating
Bill of material
HellermannTyton 166-30802
Identification
166-30802
Short Description
Metallic conduit, black, 25 metre
Manufacturer type description
NCS20
Material
Galvanisierter Stahl (GS);Polyamid 6.6 (PA66)
Color
Black (BK)
Length
25 mm
Package quantity
1.000
Minimum Order Quantity
25.000
Nominal diameter
20 mm
Diameter D
16.8 mm
External diameter D
21.6 mm
Reel Length
25 m
Nominal diameter, imperial
Others
Operating temperature
-40 °C to +120 °C
Internal diameter D
16.8 mm
Bending Radius BR
45 mm
Weight
345 g/m
Deeplink
Deeplink(de)