??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-30704
HELP_VARIABLE
Company
HellermannTyton
Description
PCS Galv. Steel Conduit, PVC Coating
Bill of material
HellermannTyton 166-30704
Identification
166-30704
Short Description
Metallic conduit with black PVC coating 25 metre
Manufacturer type description
PCS25
Material
galvanized steel, Polyvinylchloride
Color
Black (BK)
Length
25 mm
Package quantity
1.000
Minimum Order Quantity
25.000
Nominal diameter
25 mm
Diameter D
20.9 mm
External diameter D
26.0 mm
Reel Length
25 m
Nominal diameter, imperial
Others
Operating temperature
-15 °C to +70 °C
Internal diameter D
21.1 mm
Bending Radius BR
55 mm
Weight
411 g/m
Deeplink
Deeplink(de)