??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30709
HELP_VARIABLE
Company
HellermannTyton
Description
PCS Galv. Steel Conduit, PVC Coating
Bill of material
HellermannTyton 166-30709
Identification
166-30709
Short Description
Metallic conduit with black PVC coating 10 metre
Manufacturer type description
PCS75
Material
galvanized steel, Polyvinylchloride
Color
Black (BK)
Length
10 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
75 mm
Diameter D
69.4 mm
External diameter D
79.2 mm
Reel Length
10 m
Nominal diameter, imperial
Others
Operating temperature
-15 °C to +70 °C
Internal diameter D
70.0 mm
Bending Radius BR
150 mm
Weight
1459 g/m
Deeplink
Deeplink(de)