??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-31603
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-90FMC 90° compression fitting, IP65
Bill of material
HellermannTyton 166-31603
Identification
166-31603
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
PCS16-90FMC-M20
Material
nickel-plated brass
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
24 mm
Nominal diameter
16 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
11.5 mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
13.0 mm
Height
20.0 mm
SW main body
26 mm
Minimum bore size
11.5 mm
SW main body
25 mm