??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31605
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-90FMC 90° compression fitting, IP65
Bill of material
HellermannTyton 166-31605
Identification
166-31605
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
PCS25-90FMC-M25
Material
nickel-plated brass
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
30 mm
Nominal diameter
25 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
19.1 mm
Deeplink
Deeplink(de)
Thread
M25x1.5
Thread length
14.0 mm
Height
25.3 mm
SW main body
35 mm
Minimum bore size
19.1 mm
SW main body
31 mm