??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31804
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-EI End Insert
Bill of material
HellermannTyton 166-31804
Identification
166-31804
Short Description
Metallic fitting, end insert
Manufacturer type description
PCS25-EI
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
27.5 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
25 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
External diameter max.
28.7 mm
Deeplink
Deeplink(de)
Minimum bore size
19.1 mm
Length
6.1 mm
Length
27.5 mm
External diameter max.
28.7 mm