??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31807
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-EI End Insert
Bill of material
HellermannTyton 166-31807
Identification
166-31807
Short Description
Metallic fitting, end insert
Manufacturer type description
PCS50-EI
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
30.0 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter
50 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
External diameter max.
57.9 mm
Deeplink
Deeplink(de)
Minimum bore size
44.7 mm
Length
10.4 mm
Length
30.0 mm
External diameter max.
57.9 mm