??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-31301
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-FM fixed external thread, IP54
Bill of material
HellermannTyton 166-31301
Identification
166-31301
Short Description
Multipart metallic fitting, fixed internal thread
Manufacturer type description
PCS20-FF-M20
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
26.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
20 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Deeplink
Deeplink(de)
Thread
M20x1,5
Thread length
10.0 mm
Minimum bore size
15.3 mm
Length
26.0 mm
SW main body
24 mm