??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31303
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-FM fixed external thread, IP54
Bill of material
HellermannTyton 166-31303
Identification
166-31303
Short Description
Multipart metallic fitting, fixed internal thread
Manufacturer type description
PCS32-FF-M32
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
33.3 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
32 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Deeplink
Deeplink(de)
Thread
M32x1,5
Thread length
13.0 mm
Minimum bore size
26.2 mm
Length
33.3 mm
SW main body
36 mm