??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31000
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-FMC compression fitting with fixed thread, IP65
Bill of material
HellermannTyton 166-31000
Identification
166-31000
Short Description
Metallic fitting, fixed thread
Manufacturer type description
PCS10-FM-M12
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
21.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
13 mm
Nominal diameter
10 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
5.6 mm
Deeplink
Deeplink(de)
Thread
M12x1.5
Thread length
8.0 mm
Minimum bore size
5.6 mm
Length
21.0 mm
SW main body
13 mm