??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31002
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-FMC compression fitting with fixed thread, IP65
Bill of material
HellermannTyton 166-31002
Identification
166-31002
Short Description
Metallic fitting, fixed thread
Manufacturer type description
PCS16-FM-M16
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
25.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
20 mm
Nominal diameter
16 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
11.5 mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
10.0 mm
Minimum bore size
11.5 mm
Length
25.0 mm
SW main body
20 mm