??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31402
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-PC end insert, IP54
Bill of material
HellermannTyton 166-31402
Identification
166-31402
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
PCS16-FMC-M16
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
33.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
24.0 mm
Nominal diameter
16 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
11.5 mm
Deeplink
Deeplink(de)
Thread
M16x1,5
Thread length
12.0 mm
Length
21.0 mm
SW main body
26 mm
Minimum bore size
11.5 mm
SW main body
24 mm