??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31405
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-PC end insert, IP54
Bill of material
HellermannTyton 166-31405
Identification
166-31405
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
PCS25-FMC-M25
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
40.5 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
33.0 mm
Nominal diameter
25 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
19.1 mm
Deeplink
Deeplink(de)
Thread
M25x1,5
Thread length
14.0 mm
Length
26.5 mm
SW main body
35 mm
Minimum bore size
19.1 mm
SW main body
33 mm