??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-31406
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-PC end insert, IP54
Bill of material
HellermannTyton 166-31406
Identification
166-31406
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
PCS32-FMC-M32
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
45.8 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
40.0 mm
Nominal diameter
32 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
26.0 mm
Deeplink
Deeplink(de)
Thread
M32x1,5
Thread length
15.0 mm
Length
30.8 mm
SW main body
42 mm
Minimum bore size
26.0 mm
SW main body
40 mm