??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31408
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-PC end insert, IP54
Bill of material
HellermannTyton 166-31408
Identification
166-31408
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
PCS50-FMC-M50
Material
nickel-plated brass; thermoplastic elastomer
Color
Metal (ML)
Length
51.0 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
70.0 mm
Nominal diameter
50 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
44.7 mm
Deeplink
Deeplink(de)
Thread
M50x1,5
Thread length
16.0 mm
Length
35.0 mm
SW main body
70 mm
Minimum bore size
44.7 mm
SW main body
70 mm