??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31409
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-PC end insert, IP54
Bill of material
HellermannTyton 166-31409
Identification
166-31409
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
PCS16-FMC-PG11
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
31.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
24.0 mm
Nominal diameter
16 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
11.5 mm
Deeplink
Deeplink(de)
Thread
PG11
Thread length
10.0 mm
Length
21.0 mm
SW main body
26 mm
Minimum bore size
11.5 mm
SW main body
24 mm