??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31410
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-PC end insert, IP54
Bill of material
HellermannTyton 166-31410
Identification
166-31410
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
PCS20-FMC-PG16
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
32.5 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
26.0 mm
Nominal diameter
20 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
15.3 mm
Deeplink
Deeplink(de)
Thread
PG16
Thread length
11.0 mm
Length
21.5 mm
SW main body
29 mm
Minimum bore size
15.3 mm
SW main body
26 mm