??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31412
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-PC end insert, IP54
Bill of material
HellermannTyton 166-31412
Identification
166-31412
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
PCS32-FMC-PG29
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
42.8 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
40.0 mm
Nominal diameter
32 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
26.0 mm
Deeplink
Deeplink(de)
Thread
PG29
Thread length
12.0 mm
Length
30.8 mm
SW main body
42 mm
Minimum bore size
26.0 mm
SW main body
40 mm