??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31415
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-PC end insert, IP54
Bill of material
HellermannTyton 166-31415
Identification
166-31415
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
PCS40-FMC-PG36
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
43.5 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
58 mm
Nominal diameter
40 mm
Nominal diameter, imperial
Operating temperature
-50 °C to +135 °C
Internal diameter min.
34.6 mm
Deeplink
Deeplink(de)
Thread
PG36
Thread length
14.0 mm
Length
31.5 mm
SW main body
58 mm
Minimum bore size
34.6 mm
SW main body
58 mm