??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-31700
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-PCS Compression Coupler, IP65
Bill of material
HellermannTyton 166-31700
Identification
166-31700
Short Description
Metallic compression fitting, coupler
Manufacturer type description
PCS20-PCS20
Material
nickel-plated brass
Color
Metal (ML)
Length
39.5 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
20 mm
Operating temperature
-50 °C to +135 °C
Deeplink
Deeplink(de)
Minimum bore size
15.3 mm
SW main body
26 mm
Length
39.5 mm
SW main body
29 mm