??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31701
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-PCS Compression Coupler, IP65
Bill of material
HellermannTyton 166-31701
Identification
166-31701
Short Description
Metallic compression fitting, coupler
Manufacturer type description
PCS25-PCS25
Material
nickel-plated brass
Color
Metal (ML)
Length
46.9 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
25 mm
Operating temperature
-50 °C to +135 °C
Deeplink
Deeplink(de)
Minimum bore size
19.1 mm
SW main body
33 mm
Length
46.9 mm
SW main body
35 mm