??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-36102
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-SCG Straight Cable Gland Fitting
Bill of material
HellermannTyton 166-36102
Identification
166-36102
Short Description
PCS-SCG Straight Cable Gland Fitting
Manufacturer type description
PCS20-SCG-M20
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Metal (ML)
Length
58 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
20 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
12.0 mm
Length
46.0 mm
SW main body
29.000 mm
Minimum bore size
13.0 mm
SW main body
24 mm
A/F Cable gland section
26 mm