??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-36104
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-SCG Straight Cable Gland Fitting
Bill of material
HellermannTyton 166-36104
Identification
166-36104
Short Description
PCS-SCG Straight Cable Gland Fitting
Manufacturer type description
PCS32-SCG-M32
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Metal (ML)
Length
78 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter
32 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Deeplink
Deeplink(de)
Thread
M32x1.5
Thread length
15.0 mm
Length
63.0 mm
SW main body
42.000 mm
Minimum bore size
21.0 mm
SW main body
36 mm
A/F Cable gland section
40 mm