??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31103
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-SM swivel external thread, IP54
Bill of material
HellermannTyton 166-31103
Identification
166-31103
Short Description
Metallic fitting, swivel thread
Manufacturer type description
PCS16-SM-M20
Material
Nickel Plated Brass (NPB), Steel, plated (PS)
Color
Metal (ML)
Length
34.2 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
20.0 mm
Nominal diameter
16 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
11.5 mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
10.0 mm
Minimum bore size
11.5 mm
Length
34.2 mm
SW thread
22 mm
SW main body
20 mm