??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-31108
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-SM swivel external thread, IP54
Bill of material
HellermannTyton 166-31108
Identification
166-31108
Short Description
Metallic fitting, swivel thread
Manufacturer type description
PCS50-SM-M50
Material
Nickel Plated Brass (NPB), Steel, plated (PS)
Color
Metal (ML)
Length
54.2 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
58.0 mm
Nominal diameter
50 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
44.8 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
Thread length
15.0 mm
Minimum bore size
44.8 mm
Length
54.5 mm
SW thread
58 mm
SW main body
58 mm