??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31109
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-SM swivel external thread, IP54
Bill of material
HellermannTyton 166-31109
Identification
166-31109
Short Description
Metallic fitting, swivel thread
Manufacturer type description
PCS63-SM-M63
Material
Nickel Plated Brass (NPB), Steel, plated (PS)
Color
Metal (ML)
Length
63.2 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
70.0 mm
Nominal diameter
63 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
54.5 mm
Deeplink
Deeplink(de)
Thread
M63x1.5
Thread length
18.0 mm
Minimum bore size
54.5 mm
Length
63.2 mm
SW thread
70 mm
SW main body
70 mm