??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31115
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-SM swivel external thread, IP54
Bill of material
HellermannTyton 166-31115
Identification
166-31115
Short Description
Metallic fitting, swivel thread
Manufacturer type description
PCS25-SM-PG21
Material
Nickel Plated Brass (NPB), Steel, plated (PS)
Color
Metal (ML)
Length
43.7 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
24 mm
Nominal diameter
25 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
19.1 mm
Deeplink
Deeplink(de)
Thread
PG21
Thread length
12.0 mm
Minimum bore size
19.1 mm
Length
43.7 mm
SW thread
29 mm
SW main body
29 mm