??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31500
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-SMC compression fitting with swivel thread, IP65
Bill of material
HellermannTyton 166-31500
Identification
166-31500
Short Description
Metallic compression fitting, swivel internal thread
Manufacturer type description
PCS12-SMC-M16
Material
Nickel Plated Brass (NPB), Polyamide 6 (PA6), Steel, plated (PS)
Color
Metal (ML)
Length
39.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
22 mm
Nominal diameter
12 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
8.6 mm
Deeplink
Deeplink(de)
Thread
M16x1,5
Thread length
10.0 mm
Length
29.0 mm
SW main body
22 mm
Minimum bore size
8.6 mm
SW thread
20 mm
SW main body
20 mm