??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-31502
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-SMC compression fitting with swivel thread, IP65
Bill of material
HellermannTyton 166-31502
Identification
166-31502
Short Description
Metallic compression fitting, swivel internal thread
Manufacturer type description
PCS16-SMC-M20
Material
Nickel Plated Brass (NPB), Polyamide 6 (PA6), Steel, plated (PS)
Color
Metal (ML)
Length
41.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
26 mm
Nominal diameter
16 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
11.5 mm
Deeplink
Deeplink(de)
Thread
M20x1,5
Thread length
10.0 mm
Length
31.0 mm
SW main body
26 mm
Minimum bore size
11.5 mm
SW thread
24 mm
SW main body
24 mm