??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31504
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-SMC compression fitting with swivel thread, IP65
Bill of material
HellermannTyton 166-31504
Identification
166-31504
Short Description
Metallic compression fitting, swivel internal thread
Manufacturer type description
PCS25-SMC-M25
Material
Nickel Plated Brass (NPB), Polyamide 6 (PA6), Steel, plated (PS)
Color
Metal (ML)
Length
50.7 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
35 mm
Nominal diameter
25 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
19.1 mm
Deeplink
Deeplink(de)
Thread
M25x1,5
Thread length
12.0 mm
Length
38.7 mm
SW main body
35 mm
Minimum bore size
19.1 mm
SW thread
29 mm
SW main body
33 mm