??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31505
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-SMC compression fitting with swivel thread, IP65
Bill of material
HellermannTyton 166-31505
Identification
166-31505
Short Description
Metallic compression fitting, swivel internal thread
Manufacturer type description
PCS32-SMC-M32
Material
Nickel Plated Brass (NPB), Polyamide 6 (PA6), Steel, plated (PS)
Color
Metal (ML)
Length
56.9 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
42 mm
Nominal diameter
32 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
26.0 mm
Deeplink
Deeplink(de)
Thread
M32x1,5
Thread length
13.0 mm
Length
43.9 mm
SW main body
42 mm
Minimum bore size
26.0 mm
SW thread
38 mm
SW main body
40 mm