??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31900
HELP_VARIABLE
Company
HellermannTyton
Description
LTS Galv. Steel Conduit, Liquid-Tight PVC Cover
Bill of material
HellermannTyton 166-31900
Identification
166-31900
Short Description
Metallic conduit with black plastic coating 50 metre
Manufacturer type description
LTS10
Material
galvanized steel
Color
Black (BK)
Package quantity
1.000
Minimum Order Quantity
50.000
Nominal diameter
10 mm
Diameter D
7.0 mm
External diameter D
11.8 mm
Reel Length
50 m
Nominal diameter, imperial
1/4 ″
Operating temperature
-20 °C to +105 °C
Internal diameter D
7.0 mm
Bending Radius BR
35 mm
Weight
185 g/m
Deeplink
Deeplink(de)