??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31908
HELP_VARIABLE
Company
HellermannTyton
Description
LTS Galv. Steel Conduit, Liquid-Tight PVC Cover
Bill of material
HellermannTyton 166-31908
Identification
166-31908
Short Description
Metallic conduit with black plastic coating 10 metre
Manufacturer type description
LTS63
Material
galvanized steel
Color
Black (BK)
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
63 mm
Diameter D
51.6 mm
External diameter D
59.7 mm
Reel Length
10 m
Nominal diameter, imperial
2 ″
Operating temperature
-20 °C to +105 °C
Internal diameter D
51.6 mm
Bending Radius BR
280 mm
Weight
1470 g/m
Deeplink
Deeplink(de)