??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32002
HELP_VARIABLE
Company
HellermannTyton
Description
LTSH Galv. Steel Conduit, Liquid-Tight Thermoplastic Cover
Bill of material
HellermannTyton 166-32002
Identification
166-32002
Short Description
Metallic conduit with black plastic coating 25 metre
Manufacturer type description
LTSH16
Material
galvanized steel, thermoplastic rubbers
Color
Black (BK)
Package quantity
1.000
Minimum Order Quantity
25.000
Nominal diameter
16 mm
Diameter D
12.6 mm
External diameter D
17.8 mm
Reel Length
25 m
Nominal diameter, imperial
3/8 ″
Operating temperature
-60 °C to +150 °C
Internal diameter D
12.6 mm
Bending Radius BR
45 mm
Weight
311 g/m
Deeplink
Deeplink(de)