??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-32003
HELP_VARIABLE
Company
HellermannTyton
Description
LTSH Galv. Steel Conduit, Liquid-Tight Thermoplastic Cover
Bill of material
HellermannTyton 166-32003
Identification
166-32003
Short Description
Metallic conduit with black plastic coating 25 metre
Manufacturer type description
LTSH20
Material
galvanized steel, thermoplastic rubbers
Color
Black (BK)
Package quantity
1.000
Minimum Order Quantity
25.000
Nominal diameter
20 mm
Diameter D
16.0 mm
External diameter D
21.1 mm
Reel Length
25 m
Nominal diameter, imperial
1/2 ″
Operating temperature
-60 °C to +150 °C
Internal diameter D
16.0 mm
Bending Radius BR
65 mm
Weight
407 g/m
Deeplink
Deeplink(de)