??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32006
HELP_VARIABLE
Company
HellermannTyton
Description
LTSH Galv. Steel Conduit, Liquid-Tight Thermoplastic Cover
Bill of material
HellermannTyton 166-32006
Identification
166-32006
Short Description
Metallic conduit with black plastic coating 10 metre
Manufacturer type description
LTSH40
Material
galvanized steel, thermoplastic rubbers
Color
Black (BK)
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
40 mm
Diameter D
35.4 mm
External diameter D
41.8 mm
Reel Length
10 m
Nominal diameter, imperial
1 1/4 ″
Operating temperature
-60 °C to +150 °C
Internal diameter D
35.4 mm
Bending Radius BR
175 mm
Weight
793 g/m
Deeplink
Deeplink(de)