??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32100
HELP_VARIABLE
Company
HellermannTyton
Description
LTSUL Galv. Steel Conduit, Liquid-Tight PVC Cover, UL Listed
Bill of material
HellermannTyton 166-32100
Identification
166-32100
Short Description
Metallic conduit with black plastic coating 25 metre
Manufacturer type description
LTSUL16
Material
galvanized steel, polyvinyl chloride, cooper
Color
Black (BK)
Package quantity
1.000
Minimum Order Quantity
25.000
Nominal diameter
16 mm
Diameter D
12.6 mm
External diameter D
17.8 mm
Reel Length
25 m
Nominal diameter, imperial
3/8 ″
Operating temperature
-15 °C to +75 °C
Internal diameter D
12.6 mm
Bending Radius BR
50 mm
Weight
432 g/m
Deeplink
Deeplink(de)