??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32101
HELP_VARIABLE
Company
HellermannTyton
Description
LTSUL Galv. Steel Conduit, Liquid-Tight PVC Cover, UL Listed
Bill of material
HellermannTyton 166-32101
Identification
166-32101
Short Description
Metallic conduit with black plastic coating 25 metre
Manufacturer type description
LTSUL20
Material
galvanized steel, polyvinyl chloride, cooper
Color
Black (BK)
Package quantity
1.000
Minimum Order Quantity
25.000
Nominal diameter
20 mm
Diameter D
16.0 mm
External diameter D
21.1 mm
Reel Length
25 m
Nominal diameter, imperial
1/2 ″
Operating temperature
-15 °C to +75 °C
Internal diameter D
16.0 mm
Bending Radius BR
90 mm
Weight
477 g/m
Deeplink
Deeplink(de)