??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-32102
HELP_VARIABLE
Company
HellermannTyton
Description
LTSUL Galv. Steel Conduit, Liquid-Tight PVC Cover, UL Listed
Bill of material
HellermannTyton 166-32102
Identification
166-32102
Short Description
Metallic conduit with black plastic coating 25 metre
Manufacturer type description
LTSUL25
Material
galvanized steel, polyvinyl chloride, cooper
Color
Black (BK)
Package quantity
1.000
Minimum Order Quantity
25.000
Nominal diameter
25 mm
Diameter D
21.0 mm
External diameter D
26.4 mm
Reel Length
25 m
Nominal diameter, imperial
3/4 ″
Operating temperature
-15 °C to +75 °C
Internal diameter D
21.0 mm
Bending Radius BR
110 mm
Weight
789 g/m
Deeplink
Deeplink(de)