??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32103
HELP_VARIABLE
Company
HellermannTyton
Description
LTSUL Galv. Steel Conduit, Liquid-Tight PVC Cover, UL Listed
Bill of material
HellermannTyton 166-32103
Identification
166-32103
Short Description
Metallic conduit with black plastic coating 15 metre
Manufacturer type description
LTSUL32
Material
galvanized steel, polyvinyl chloride, cooper
Color
Black (BK)
Package quantity
1.000
Minimum Order Quantity
15.000
Nominal diameter
32 mm
Diameter D
26.5 mm
External diameter D
33.1 mm
Reel Length
15 m
Nominal diameter, imperial
1 ″
Operating temperature
-15 °C to +75 °C
Internal diameter D
26.5 mm
Bending Radius BR
140 mm
Weight
1221 g/m
Deeplink
Deeplink(de)