??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-32502
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-45FMC 45° Elbow Fixed Comp. Fitting, Ext. Thread
Bill of material
HellermannTyton 166-32502
Identification
166-32502
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
LTS25-45FMC-M25
Material
nickel-plated brass
Color
Metal (ML)
Length
63.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
30.0 mm
Nominal diameter
25 mm
Nominal diameter, imperial
3/4 ″
Operating temperature
-50 °C to +135 °C
Internal diameter min.
18.0 mm
SW main body
30 mm
SW main body
35 mm
Deeplink
Deeplink(de)
Thread
M25x1.5
Thread length
14.0 mm
Height
49.0 mm
SW main body
35 mm
Minimum bore size
18.0 mm
SW main body
30 mm