??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32505
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-45FMC 45° Elbow Fixed Comp. Fitting, Ext. Thread
Bill of material
HellermannTyton 166-32505
Identification
166-32505
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
LTS50-45FMC-M50
Material
nickel-plated brass
Color
Metal (ML)
Length
93.4 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
61.0 mm
Nominal diameter
50 mm
Nominal diameter, imperial
1 1/2 ″
Operating temperature
-50 °C to +135 °C
Internal diameter min.
37.7 mm
SW main body
61 mm
SW main body
62 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
Thread length
18.0 mm
Height
75.4 mm
SW main body
62 mm
Minimum bore size
37.7 mm
SW main body
61 mm