??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32400
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-90FMC Fix. Comp. Fitting, Ext. Thr.
Bill of material
HellermannTyton 166-32400
Identification
166-32400
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
LTS12-90FMC-M16
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
20.0 mm
Nominal diameter
12 mm
Nominal diameter, imperial
5/16 ″
Operating temperature
-50 °C to +135 °C
Internal diameter min.
8.6 mm
SW main body
20 mm
SW main body
22 mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
10.0 mm
Height
17.5 mm
SW main body
22 mm
Minimum bore size
8.6 mm
SW main body
20 mm