??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32402
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-90FMC Fix. Comp. Fitting, Ext. Thr.
Bill of material
HellermannTyton 166-32402
Identification
166-32402
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
LTS16-90FMC-M20
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
24.0 mm
Nominal diameter
16 mm
Nominal diameter, imperial
3/8 ″
Operating temperature
-50 °C to +135 °C
Internal diameter min.
10.7 mm
SW main body
24 mm
SW main body
26 mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
13.0 mm
Height
20.0 mm
SW main body
26 mm
Minimum bore size
10.7 mm
SW main body
24 mm