??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32200
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-FMC Fixed Compression Fitting, Ext.Thread
Bill of material
HellermannTyton 166-32200
Identification
166-32200
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
LTS10-FMC-M12
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
29.8 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
20.0 mm
Nominal diameter
10 mm
Nominal diameter, imperial
1/4 ″
Operating temperature
-50 °C to +135 °C
Internal diameter min.
5.6 mm
SW main body
20 mm
SW main body
20 mm
Deeplink
Deeplink(de)
Thread
M12x1.5
Thread length
10.0 mm
Length
19.8 mm
SW main body
20 mm
Minimum bore size
5.6 mm
SW main body
20 mm