??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32204
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-FMC Fixed Compression Fitting, Ext.Thread
Bill of material
HellermannTyton 166-32204
Identification
166-32204
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
LTS16-FMC-M16
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
33.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
24.0 mm
Nominal diameter
16 mm
Nominal diameter, imperial
3/8 ″
Operating temperature
-50 °C to +135 °C
Internal diameter min.
10.7 mm
SW main body
24 mm
SW main body
26 mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
12.0 mm
Length
21.0 mm
SW main body
26 mm
Minimum bore size
10.7 mm
SW main body
24 mm