??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32206
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-FMC Fixed Compression Fitting, Ext.Thread
Bill of material
HellermannTyton 166-32206
Identification
166-32206
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
LTS20-FMC-M20
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
33.5 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
26.0 mm
Nominal diameter
20 mm
Nominal diameter, imperial
1/2 ″
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14.5 mm
SW main body
26 mm
SW main body
29 mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
12.0 mm
Length
21.5 mm
SW main body
29 mm
Minimum bore size
14.5 mm
SW main body
26 mm