??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32207
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-FMC Fixed Compression Fitting, Ext.Thread
Bill of material
HellermannTyton 166-32207
Identification
166-32207
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
LTS25-FMC-M25
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
40.5 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
33.0 mm
Nominal diameter
25 mm
Nominal diameter, imperial
3/4 ″
Operating temperature
-50 °C to +135 °C
Internal diameter min.
18.0 mm
SW main body
33 mm
SW main body
35 mm
Deeplink
Deeplink(de)
Thread
M25x1.5
Thread length
14.0 mm
Length
26.5 mm
SW main body
35 mm
Minimum bore size
18.0 mm
SW main body
33 mm