??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32209
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-FMC Fixed Compression Fitting, Ext.Thread
Bill of material
HellermannTyton 166-32209
Identification
166-32209
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
LTS40-FMC-M40
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
47.5 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
50.0 mm
Nominal diameter
40 mm
Nominal diameter, imperial
1 1/4 ″
Operating temperature
-50 °C to +135 °C
Internal diameter min.
32.7 mm
SW main body
50 mm
SW main body
52 mm
Deeplink
Deeplink(de)
Thread
M40x1.5
Thread length
16.0 mm
Length
31.5 mm
SW main body
52 mm
Minimum bore size
32.7 mm
SW main body
50 mm